Level 1: Beginner — Getting Started with RealSense

Current Status

Not Enrolled

Price

Free

Get Started

Welcome to Level 1 of RealSense University! This level is designed for complete beginners who want to understand what RealSense cameras are, how to set them up, and capture their first 3D data.

Learning Objectives

By the end of Level 1, you will be able to:

  • Understand what RealSense cameras are and how they work
  • Install and configure the RealSense SDK
  • Capture and visualize depth and color data
  • Write basic Python scripts to interact with RealSense cameras
  • Build a simple distance measurement application

Prerequisites

  • Basic programming knowledge (Python recommended)
  • Computer with USB 3.0 port
  • RealSense camera (D405, D415, D421, D435, D436, D455, D457, or D555)
  • 8GB RAM minimum (16GB recommended)
  • Windows 10/11, Ubuntu 22.04+, or macOS 10.14+

Modules Overview

Module
Topic
Duration
Difficulty
Introduction to RealSense Cameras
30 min
Setup & Installation
45 min
Depth & Color Basics
60 min
⭐⭐
Your First Python Script
90 min
⭐⭐
Mini Project: Distance Measurement
120 min
⭐⭐⭐

Required Hardware & Software

Hardware

RealSense Camera (choose one):

  • D415: Best for indoor use, good depth range
  • D435: Most popular, balanced performance
  • D455: Long-range depth, outdoor capable
  • D457: AI-optimized, latest generation
  • D555: AI-optimized, high accuracy, Built-in ROS and Holoscan
Software
  • RealSense SDK 2.0: Latest version from RealSense
  • Python 3.7+: For scripting and development
  • OpenCV: Computer vision library
  • RealSense Viewer: GUI application for testing
Quick Start Guide
  1. Unbox your RealSense camera and connect it via USB 3.0
  2. Install the RealSense SDK following Module 2
  3. Test with RealSense Viewer to ensure everything works
  4. Complete the modules in order for best learning experience
  5. Build the mini project to apply your knowledge

Module Details

Module 1: Introduction to RealSense Cameras

Learn the fundamentals of stereo depth technology and explore the RealSense product lineup.

Key Topics:

  • What is stereo depth sensing?
  • RealSense vs. other depth technologies (LiDAR, ToF, AI cameras)
  • Product comparison and use cases
  • Applications in robotics, AI, AR/VR, and computer vision
Module 2: Setup & Installation

Get your RealSense camera up and running with proper software installation.

Key Topics:

  • Hardware setup and connections
  • Installing RealSense SDK 2.0
  • Testing with realsense-viewer
  • Troubleshooting common issues
Module 3: Depth & Color Basics

Understand RGB-D data and learn to adjust camera parameters.

Key Topics:

  • Understanding RGB-D data
  • Camera parameter adjustment
  • Frame capture and export
  • Data formats (PNG, PLY, BAG files)
Module 4: Your First Python Script

Write your first Python program to interact with RealSense cameras.

Key Topics:

  • Using pyrealsense2 library
  • Capturing frames in Python
  • Displaying depth maps with OpenCV
  • Saving 3D point clouds
Module 5: Mini Project: Distance Measurement

Build a practical application that measures distances to objects in your environment.

Key Topics:

  • Real-time distance measurement
  • Object detection basics
  • User interface design
  • Data visualization
Assessment & Progress

Each module includes:

  • Learning objectives to guide your study
  • Hands-on exercises to practice concepts
  • Code examples you can run and modify
  • Quiz questions to test understanding
  • Troubleshooting tips for common issues
Getting Help

If you encounter issues:

  1. Check the troubleshooting section
  2. Review the FAQ
  3. Join our Discord community
  4. Search GitHub issues

Completion Certificate

Upon completing all modules and the mini project, you’ll receive a Level 1 Completion Achievement and be ready to advance to Level 2: Intermediate.

Ready to start? Let’s begin with Module 1: Introduction to RealSense Cameras!

Course Content

Module 1: Introduction to RealSense Cameras
Module 2: Setup & Installation
Module 3: Depth & Color Basics
Module 4: Your First Python Script
Module 5: Mini Project: Distance Measurement
Level 1: Beginner – Final Quiz

Stay Connected